User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
MIZAR
VARIANTNAME
BLE-FT3
VARDESIGNCOUNTRY
Design country
Italy
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Italy
VARMANUFACTURERNAME
Manufacturer name
Mizar
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
Blade
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CF, CG, CI, CM, CV, DJ, DZ, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, ZA, ZM, ZW
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CN, GE, HK, ID, IN, KG, KH, KP, KR, KZ, LA, LK, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, UZ, VN
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
VARREGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, OM, QA, SA, SY, TR, YE
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONSOUTHAMERICA
Region South America
None
VARWEIGHTNETKG
Weight Net (Kg)
0
VAREMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
56
VARCOLORFILTER
Color Filter
16777215
VARDIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
VAREMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0
VARINITIALCOLOR
Initial Color
0
VARINITIALINTENSITY
Initial Intensity
0
VARLIGHTLOSSFACTOR
Light Loss Factor
0
VARSPOTBEAMANGLE
Spot Beam Angle
45
VARSPOTFIELDANGLE
Spot Field Angle
90
VARTILTANGLE
Tilt Angle
90
VARBIMOBJECTCATEGORY
BIMobject category
Outside
VARIFCCLASSIFICATION
IFC Classification
Light Fixture
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VAROMNICLASSCODE
OmniClass Code
23-35 47 11
VAROMNICLASSDESCRIPTION
OmniClass Description
Lighting Fixtures
VARUNSPSCCODE
UNSPSC Code
3911
VARUNICLASS14CODE
Uniclass 1.4 Code
JY73
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Luminaires and lamps
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS2015CODE
Uniclass 2015 Code
Pr_70_70_48
VARUNICLASS2015NAME
Uniclass 2015 Name
Luminaires, lighting track and lighting accessories
VARLAMP
Lamp
1xLED 5W NW 25°
VARWATTAGECOMMENTS
Wattage Comments
5W
VARMATERIALMAIN
Material main
Stainless steel
VARMATERIALSECONDARY
Material secondary
Aluminium
VARLIGHTSOURCESYMBOLLENGTH
Light Source Symbol Length
3000
VAROFFSETFROMLEVEL
Offset From Level
5.07812500002013
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.mizarlighting.com/mizarinformation_new/catalogo_visua_F.asp?idgr=21&idf=31&id_catalogo=28&SrchMode=&SrchCode=&SrchString=&SrchAdvanced=&SrchTSor=&SrchSocket=&SrchPower=&SrchFsc=&SrchTmpCol=&SrchCIso=&SrchGIP=&SrchMdCtr=&SrchEltrf=&SrchWiring=&SrchPdInc=&SrchFdInc=&lingua=11
VARPRODUCTGUID
Product Guid
6333a0e9-3478-4aa3-a3e3-6dc745aae86c
VARPRODUCTCERTIFICATION
Product certification
http://www.mizarlighting.com/mizarinformation_new/catalogo_visua_F.asp?idgr=21&idf=31&id_catalogo=28&SrchMode=&SrchCode=&SrchString=&SrchAdvanced=&SrchTSor=&SrchSocket=&SrchPower=&SrchFsc=&SrchTmpCol=&SrchCIso=&SrchGIP=&SrchMdCtr=&SrchEltrf=&SrchWiring=&SrchPdInc=&SrchFdInc=&lingua=11
VARTECHNICALDESCRIPTION
Technical description
http://www.mizarlighting.com/mizarinformation_new/catalogo_visua_F.asp?idgr=21&idf=31&id_catalogo=28&SrchMode=&SrchCode=&SrchString=&SrchAdvanced=&SrchTSor=&SrchSocket=&SrchPower=&SrchFsc=&SrchTmpCol=&SrchCIso=&SrchGIP=&SrchMdCtr=&SrchEltrf=&SrchWiring=&SrchPdInc=&SrchFdInc=&lingua=11
VARTYPECOMMENTS
Type Comments
Created by Rimvydas Gudeliauskas
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D