User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
MIZAR
VARIANTNAME
TUBES-S25
VARDESIGNCOUNTRY
Design country
Italy
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Italy
VARMANUFACTURERNAME
Manufacturer name
Mizar
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
Tubes
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CF, CG, CI, CM, CV, DJ, DZ, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, ZA, ZM, ZW
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CN, GE, HK, ID, IN, KG, KH, KP, KR, KZ, LA, LK, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, UZ, VN
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
VARREGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, OM, QA, SA, SY, TR, YE
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONSOUTHAMERICA
Region South America
None
VARWEIGHTNETKG
Weight Net (Kg)
0
VAREMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
17.5
VARLIGHTLOSSFACTOR
Light Loss Factor
0
VARPHOTOMETRICWEBFILE
Photometric Web File
TUBES-S25 h80-591B.IES
VARINITIALINTENSITY
Initial Intensity
0
VARINITIALCOLOR
Initial Color
0
VAREMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
1
VARDIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
VARCOLORFILTER
Color Filter
16777215
VARTILTANGLE
Tilt Angle
90
VARBIMOBJECTCATEGORY
BIMobject category
Pendants
VARIFCCLASSIFICATION
IFC Classification
Light Fixture
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VAROMNICLASSCODE
OmniClass Code
23-35 47 11
VAROMNICLASSDESCRIPTION
OmniClass Description
Lighting Fixtures
VARUNSPSCCODE
UNSPSC Code
3911
VARUNICLASS14CODE
Uniclass 1.4 Code
JY73
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Luminaires and lamps
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS2015CODE
Uniclass 2015 Code
Pr_70_70_48
VARUNICLASS2015NAME
Uniclass 2015 Name
Luminaires, lighting track and lighting accessories
VARLAMP
Lamp
1xLED 2,7W NW 25°
VARWATTAGECOMMENTS
Wattage Comments
2,7W
VARMATERIALMAIN
Material main
Aluminium
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://dil.it/mizarinformation_new/catalogo_visua_F.asp?idgr=3&idf=131&id_catalogo=28&SrchMode=&SrchCode=&SrchString=&SrchAdvanced=&SrchTSor=&SrchSocket=&SrchPower=&SrchFsc=&SrchTmpCol=&SrchCIso=&SrchGIP=&SrchMdCtr=&SrchEltrf=&SrchWiring=&SrchPdInc=&SrchFdInc=&lingua=11
VARPRODUCTGUID
Product Guid
a6ae4f2e-7ba0-4bed-8c5f-babc5c5fdcb9
VARPRODUCTCERTIFICATION
Product certification
http://dil.it/mizarinformation_new/catalogo_visua_F.asp?idgr=3&idf=131&id_catalogo=28&SrchMode=&SrchCode=&SrchString=&SrchAdvanced=&SrchTSor=&SrchSocket=&SrchPower=&SrchFsc=&SrchTmpCol=&SrchCIso=&SrchGIP=&SrchMdCtr=&SrchEltrf=&SrchWiring=&SrchPdInc=&SrchFdInc=&lingua=11
VARTECHNICALDESCRIPTION
Technical description
http://dil.it/mizarinformation_new/catalogo_visua_F.asp?idgr=3&idf=131&id_catalogo=28&SrchMode=&SrchCode=&SrchString=&SrchAdvanced=&SrchTSor=&SrchSocket=&SrchPower=&SrchFsc=&SrchTmpCol=&SrchCIso=&SrchGIP=&SrchMdCtr=&SrchEltrf=&SrchWiring=&SrchPdInc=&SrchFdInc=&lingua=11
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D