User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
KOHLER
Description
Water Closet Cimarron k 3589
Bill of material
water_closet_cimarron_k_3589
VARWASTECONNECTIONRADIUS
Waste Connection Radius
0.125
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
0.25
VARDEFAULTELEVATION
Default Elevation
0
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
0.015625
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
0.03125
VARWASTECONNECTION
Waste Connection
1
VARVENTCONNECTION
Vent Connection
0
VARHWCONNECTION
HW Connection
0
VARCWCONNECTION
CW Connection
1
VAROVERALLWIDTH
Overall Width
1.46875
VAROVERALLLENGTH
Overall Length
2.39583333333333
VAROVERALLHEIGHT
Overall Height
2.5625
VARURL
URL
http://www.us.kohler.com/onlinecatalog/detail.jsp?prod_num=3589
VARSEAT
Seat
Order Separately
VARROUGHIN
Rough-in
1
VARMODEL
Model
K-3589
VARMANUFACTURER
Manufacturer
Kohler
VARLITERSPERFLUSH
Liters Per Flush
6
VARGALLONSPERFLUSH
Gallons Per Flush
1.6
VARFLUSHINGSYSTEM
Flushing System
Class Six®
VARDESCRIPTION
Description
Cimarron(R) Comfort Height(R) elongated 1.6 gpf toilet with Class Six(R) technology and left-hand trip lever, less seat
VARADACOMPLIANT
ADA Compliant
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D