User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
KOHLER
Description
Sink Chesapeake k 1723
Bill of material
sink_chesapeake_k_1723
VARWASTECONNECTIONRADIUS
Waste Connection Radius
0.0520833333333333
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
0.104166666666667
VARHOTWATERCONNECTIONRADIUS
Hot Water Connection Radius
0.015625
VARHOTWATERCONNECTIONDIAMETER
Hot Water Connection Diameter
0.03125
VARDEFAULTELEVATION
Default Elevation
0
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
0.015625
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
0.03125
VARWASTECONNECTION
Waste Connection
1
VARVENTCONNECTION
Vent Connection
0
VARHWCONNECTION
HW Connection
1
VARCWCONNECTION
CW Connection
1
VAROVERALLWIDTH
Overall Width
1.52083333333333
VAROVERALLLENGTH
Overall Length
1.66666666666667
VAROVERALLHEIGHT
Overall Height
0.875
VARURL
URL
http://www.us.kohler.com/onlinecatalog/detail.jsp?prod_num=1723
VARMODEL
Model
K-1723
VARMANUFACTURER
Manufacturer
Kohler
VARFAUCETDRILLING
Faucet Drilling
0.666666666666667
VARFAUCET
Faucet
Order Separately
VARDESCRIPTION
Description
Chesapeake(TM) wall-mount lavatory with 8 inch centers
VARADACOMPLIANT
ADA Compliant
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D