User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
KOHLER
Description
Showerhead Single Function Moxie Acoustic 9245
Bill of material
showerhead_single_function_moxie_acoustic_9245_metal_0_white
VARIANTNAME
Metal-0-White
u
VARSHOWERHEADCONNECTOR
Showerhead Connector
Showerhead Connection
VARDEFAULTELEVATION
Default Elevation
0
VARACTUALVALVEWATERFLOW
Actual Valve Water Flow
2.5
VARWATERCONNECTIONRADIUS
Water Connection Radius
0.375
VARWATERCONNECTIONDIAMETER
Water Connection Diameter
0.75
VARWIDTH
Width
0.416666666666667
VARLENGTH
Length
0.379569367555251
VARHEIGHT
Height
0.41668664674066
VARURL
URL
http://www.us.kohler.com/us/
VARPRODUCTPAGEURL
Product Page URL
http://www.us.kohler.com/us/Moxie%E2%84%A2-single-function-acoustic-showerhead-with-wireless-speaker,-2.5-gpm/productDetail/Showerheads:-Single-Function/866303.htm?skuId=866281&brandId=914777&isSeachPage=true&pageName=&hash=id%3Dfilters%26startIndex%3D40%26scrollTop%3D0
VARPRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.us.kohler.com/webassets/kpna/catalog/pdf/en/1199729_4.pdf
VARMODEL
Model
K-9245
VARMANUFACTURER
Manufacturer
Kohler
VARDESCRIPTION
Description
Single-function acoustic showerhead with wireless speaker, 2.5 gpm
VARASSEMBLYCODE
Assembly Code
D2010700
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D