User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 16 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Selo UK
Description
Quadra-›-Visible-Frame-BIM-1
Bill of material
Selo_VisibleTripleRiserDoorSet_EqualLeaf926x2135_FD120WThreshold-EuroCylinder
IDENT
Selo_VisibleTripleRiserDoorSet_EqualLeaf926x2135_FD120WThreshold-EuroCylinder
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICOPTIONS
acousticoptions
Not acoustic; 29dB; 35dB; 40dB
ACOUSTICRATING
acousticrating
n/a
ADDITIONALHARDWARE
additionalhardware
n/a
AIRLEAKAGE
airleakage
Air tight to Class 2 (300pa)
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
Metal, fiberglass core
u
ANTIFINGERTRAPREQUIREMENT
antifingertraprequirement
0
ASSEMBLY_CODE
assembly code
C1020700
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
u
AUTHOR
author
Selo
AUTOMATICHARDWARE
automatichardware
n/a
BARCODE
barcode
n/a
CATEGORY
category
n/a
CLEAROPENINGWIDTH
clearopeningwidth
2763.000
u
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONFIGUATION
configuation
triple leaf single action
u
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
n/a
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Selo Quadra Visible Frame Triple Riser Door Assembly W/ Threshold - Euro Cylinder
u
DESIGN_OPTION
design option
-1
DOORPANELOFFSET
doorpaneloffset
0
DOORSEAL
doorseal
0
u
DOORSETFASTNERS
doorsetfastners
n/a
DOORSETTYPE
doorsettype
Steel facade with insulated core
DOORSWING_PLANANGLE
doorswing_planangle
90
u
DOORSWINGANGLE
doorswingangle
90
u
DURATIONUNIT
durationunit
year
EMERGENCYPANICOPERATION
emergencypanicoperation
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FIRE_RATING
fire rating
FD120
FIRECERTIFICATION
firecertification
BM TRADA
u
FIREEXIT
fireexit
0
FIRERATING
firerating
FD120
FIRERATINGOPTIONS
fireratingoptions
NRF, FD60, FD120
u
FRAME_MULLIONMATERIAL
frame/mullionmaterial
FRAMEFINISH
framefinish
n/a
FRAMEFINISHOPTIONS
framefinishoptions
n/a
FRAMEMATERIAL
framematerial
Cold rolled mild steel/ folded zinc plated steel
FRAMEMATERIALOPTIONS
framematerialoptions
n/a
FRAMETHICKNESS
framethickness
1
u
FRAMEWIDTHOPTIONS
framewidthoptions
n/a
FUNCTION
function
0
GLASSTYPE
glasstype
n/a
GLAZINGAREAFRACTION
glazingareafraction
0
GRADE
grade
n/a
HANDICAPACCESSIBLE
handicapaccessible
0
HANDING
handing
Right Hand/ Left Hand
u
HANDLEHEIGHT
handleheight
1000
HANDLEOFFSET
handleoffset
75
HANGING
hanging
Concealed pivot hinge system
HARDWAREOPTIONS
hardwareoptions
n/a
HARDWARESET
hardwareset
n/a
HASDRIVE
hasdrive
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
3.350
u
HEIGHT
height
2153
u
HOLDOPEN
holdopen
0
u
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcDoorStyle
IFCEXPORTTYPE
ifcexporttype
DOOR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISEXTERNAL
isexternal
0
KEYNOTE
keynote
L20/630
LEAFEDGINGS
leafedgings
n/a
LEAFFACING
leaffacing
n/a
LEAFFACINGOPTIONS
leaffacingoptions
Primed for site painting (textured finish); Powder-coated to a standard RAL
u
LEAFHEIGHT
leafheight
2135
u
LEAFMATERIAL
leafmaterial
LEAFMATERIALOPTIONS
leafmaterialoptions
n/a
u
LEAFSWING
leafswing
n/a
u
LEAFSWINGOPTIONS
leafswingoptions
Single swing
u
LEAFTHICKNESS
leafthickness
43
MAINLEAFWIDTH
mainleafwidth
926.000
u
MANUFACTURER
manufacturer
Selo
MANUFACTURERURL
manufacturerurl
http://selo-uk.com/
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMLEAFSIZE
maximumleafsize
n/a
MAXIMUMSTRUCTURALOPENING
maximumstructuralopening
Custom: Up to 1900mm wide (double door) and 3000mm high
MAXSWING
maxswing
125
u
MINIMUMLEAFSIZE
minimumleafsize
n/a
MINIMUMSTRUCTURALOPENING
minimumstructuralopening
n/a
MINSWING
minswing
30
u
MODEL
model
Quadra
MODELNUMBER
modelnumber
Selo Quadra Visible Frame Triple Riser Door Assembly W/ Threshold - Euro Cylinder
u
MODELREFERENCE
modelreference
Quadra
NAME
name
Selo
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Access Panels
u
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-45-00/310
u
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
2153
u
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
2805
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENINGMECHANISM
openingmechanism
0
OPERATING
operating
n/a
OPERATINGOPTIONS
operatingoptions
n/a
OPERATION
operation
SingleSwing
PLINTH
plinth
0
u
PRODUCTINFORMATION
productinformation
http://selo-uk.com/technical/quadra-riser-door-system/
REFERENCE
reference
Selo Quadra Visible Frame Triple Riser Door Assembly W/ Threshold - Euro Cylinder
u
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
2.0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2153
u
ROUGH_WIDTH
rough width
2805
u
SECONDARYLEAFWIDTH
secondaryleafwidth
926.000
u
SECURING
securing
3 point locking with Euro Cylinder
u
SECURINGOPTIONS
securingoptions
3 point locking with square drive key (standard) or 3 point locking with Euro Profile Lock
u
SECURITYRATING
securityrating
n/a
SECURITYRATINGOPTIONS
securityratingoptions
n/a
SELFCLOSING
selfclosing
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
0
SIGNAGEFIRE
signagefire
n/a
SIZE
size
926mm wide x 2135mm high
u
SMOKESTOP
smokestop
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STOPDEPTH
stopdepth
15.000
STOPWIDTH
stopwidth
47
STRUCTURALTOLERANCE
structuraltolerance
5
STRUCTURALTOLERANCEHEAD
structuraltolerancehead
5
u
SURFACESPREADOFFLAME
surfacespreadofflame
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SYSTEMACCESSORIES
systemaccessories
n/a
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0.298
u
THERMALTRANSMITTANCE
thermaltransmittance
0
THICKNESS
thickness
0
u
THIRDLEAFWIDTH
thirdleafwidth
926
u
THRESHOLDREQUIRED
thresholdrequired
1
u
TOLERANCE
tolerance
3
TYPE_COMMENTS
type comments
Four sided frame
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_30_59_36
URL
url
www.selo-uk.com
VERSION
version
2.0
VISIONPANELCONFIGURATION
visionpanelconfiguration
n/a
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VISWARNING
viswarning
0
WALL_CLOSURE
wall closure
1
WALLTHICKNESS
wallthickness
96.000
WALLTHICKNESSOPTIONS
wallthicknessoptions
Metal stud shaft wall system to meet fire rating of door
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
2805
u
FORTHLEAFWIDTH
forthleafwidth
0
u
FRAMEWIDTH
framewidth
0
u
OPENINGTOLERANCE
openingtolerance
0.000
u
STRUCTURALOPENINGHEIGHT
structuralopeningheight
0
u
STRUCTURALOPENINGWIDTH
structuralopeningwidth
0
u
UNDERCUT
undercut
0
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D