User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_wl8_wl3082_revit
Bill of material
a72a8b2d-a856-4e7f-8ad6-256e9d512d59.rfa
IDENT
a72a8b2d-a856-4e7f-8ad6-256e9d512d59.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
140
COVERAGE_VERTICAL
coverage vertical
10
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
16.000
DESCRIPTION
description
Dual 8" Line Array Loudspeaker Element
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
ENCLOSURE_WIDTH
enclosure width
19.900
FAMILY_NAME
family name
GRILL_FINISH
grill finish
GRILL_FRONT_HEIGHT
grill front height
8.063
GRILL_REAR_OFFSET
grill rear offset
0.750
HEIGHT
height
9.000
HOST
host
0
IMPEDANCE
impedance
16
IMPEDANCE_2
impedance 2
16
IMPEDANCE_3
impedance 3
16
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MID_SECTION_REAR_OFFSET
mid section rear offset
2.500
MODEL
model
WL3082
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
250
POWER_HANDLING_2
power handling 2
250
POWER_HANDLING_3
power handling 3
85
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://media.qscaudio.com/pdfs/Specifications/WideLine8_spec.pdf
PRODUCT_PAGE_URL
product page url
http://www.qscaudio.com/products/speakers/wideline-8/
REAR_HEIGHT
rear height
6.480
REAR_RIGGING_COLLISION_ZONE_FRONT_OFFSET
rear rigging collision zone front offset
11.531
REAR_RIGGING_COLLISION_ZONE_REAR_OFFSET
rear rigging collision zone rear offset
15.311
REGULATORY_COMPLIANCE
regulatory compliance
RoHS
RIGGING_COLLISION_ZONE_FINISH
rigging collision zone finish
RIGGING_COLLISION_ZONE_WIDTH
rigging collision zone width
0.900
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
98
SENSITIVITY_2
sensitivity 2
98
SENSITIVITY_3
sensitivity 3
108
SHARED
shared
0
SPL_MAX
spl max
127
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qscaudio.com/products/speakers/wideline-8/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
20.700
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
45.500
WEIGHT_PRODUCT__KG_
weight product (kg)
17
WEIGHT_PRODUCT__LB_
weight product (lb)
38
WIDTH
width
21.700
WORK_PLANE_BASED
work plane-based
1
NAME
q_spk_wl8_wl3082_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D