User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_e_15_revit
Bill of material
8d0390d2-d080-4067-9717-03900b4a20bc.rfa
IDENT
8d0390d2-d080-4067-9717-03900b4a20bc.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
75
COVERAGE_VERTICAL
coverage vertical
75
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
445
DESCRIPTION
description
15" Two-Way Passive Loudspeaker
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FAMILY_NAME
family name
GRILLE_MATERIAL
grille material
HEIGHT
height
716
HOST
host
0
IMPEDANCE
impedance
8
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qsc.com
MASSUNIT
massunit
1
MODEL
model
E15
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PITCH
pitch
0
POWER_HANDLING
power handling
500
POWER_HANDLING_2
power handling 2
2000
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.qsc.com/resource-files/productresources/spk/e/q_spk_e_series_specs.pdf
PRODUCT_PAGE_URL
product page url
http://www.qsc.com/live-sound/products/loudspeakers/passive-loudspeakers/e-series/e15/
ROLL
roll
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
97
SHARED
shared
0
SPL_MAX
spl max
131
TRANSLATED_PITCH
translated pitch
90
TRANSLATED_ROLL
translated roll
90
TRANSLATED_YAW
translated yaw
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qsc.com/live-sound/products/loudspeakers/passive-loudspeakers/e-series/e15/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
34
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
75
WEIGHT_PRODUCT__KG_
weight product (kg)
31
WEIGHT_PRODUCT__LB_
weight product (lb)
68
WIDTH
width
420
WORK_PLANE_BASED
work plane-based
1
YAW
yaw
0
NAME
q_spk_e_15_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D