User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ap_4122m_revit
Bill of material
b92a4362-1607-44d6-bf6a-4ab440fa0658.rfa
IDENT
b92a4362-1607-44d6-bf6a-4ab440fa0658.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
90
COVERAGE_VERTICAL
coverage vertical
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1.208
DESCRIPTION
description
12-inch, High Power Coaxial Multipurpose Enclosure with 90-degree Conical Coverage
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
FAMILY_NAME
family name
GRILLE_FINISH
grille finish
HEIGHT
height
1.675
HOST
host
0
IMPEDANCE
impedance
4
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
AP-4122m
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PITCH_ANGLE
pitch angle
90
POWER_HANDLING
power handling
325
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://qsc.com/files/2114/4441/5004/AP-4122m_Specsheet_100115.pdf
PRODUCT_PAGE_URL
product page url
http://qsc.com/products/Loudspeakers/Acousticperformance_(ap)/AP-4122m/
ROLL_ANGLE
roll angle
90
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
96
SHARED
shared
0
SPL_MAX
spl max
127
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://qsc.com/products/Loudspeakers/Acousticperformance_(ap)/AP-4122m/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
21.300
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
46.700
WEIGHT_PRODUCT__KG_
weight product (kg)
18.100
WEIGHT_PRODUCT__LB_
weight product (lb)
39.700
WIDTH
width
1.258
WORK_PLANE_BASED
work plane-based
1
YAW_ANGLE
yaw angle
90
NAME
q_spk_ap_4122m_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D