User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ads_sub_vmount_revit
Bill of material
d098d1eb-f23d-428e-b711-d5138dbc99f2.rfa
IDENT
d098d1eb-f23d-428e-b711-d5138dbc99f2.rfa
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
COVERAGE
coverage
omnidirectional
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
17in(432mm)
DESCRIPTION
description
6.5-inch Dual Voice Coil, Small Format Surface Subwoofer
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
13.8in(350mm)
HOST
host
5
KEYNOTE
keynote
MANFACTURER_URL
manfacturer url
www.qsc.com
MANUFACTURER
manufacturer
QSC
MASSUNIT
massunit
1
MODEL
model
AD-S.SUB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.qsc.com/resource-files/productresources/spk/ad/ad-s.sub/q_spk_ads_sub_specs.pdf
REGULATORY_COMPLIANCE
regulatory compliance
Transformer UL registered per UL1876, ROHS, CE compliant
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
86dB
SHARED
shared
0
SPL_MAX
spl max
100/106dB
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.qsc.com/systems/products/loudspeakers/small-format-subsat/acousticdesign-series-subsat-loudspeakers/ad-s-sub/
WEIGHT_PRODUCT
weight product
23.6lb (10.7kg)
WIDTH
width
8.2in(209mm)
NAME
q_spk_ads_sub_vmount_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D