User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_ads_12_xmount_revit
Bill of material
d0f315ac-5a40-4313-a9f9-c373b50b8e6b.rfa
IDENT
d0f315ac-5a40-4313-a9f9-c373b50b8e6b.rfa
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
75
COVERAGE_VERTICAL
coverage vertical
75
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1.060
DESCRIPTION
description
12" 2-Way Surface Mount Loudspeaker
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
FAMILY_NAME
family name
GRILLE_FINISH
grille finish
HEIGHT
height
1.955
HOST
host
5
IMPEDANCE
impedance
8
KEYNOTE
keynote
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
AD-S12
MOUNT_DEPTH
mount depth
0.082
MOUNT_HEIGHT
mount height
0.440
MOUNT_INNER_HEIGHT
mount inner height
1.916
MOUNT_WIDTH
mount width
0.361
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PITCH_ANGLE
pitch angle
0
POWER_HANDLING
power handling
300
PRODUCT_DOCUMENTATION_LINK
product documentation link
TBA
PRODUCT_PAGE_URL
product page url
TBA
REGULATORY_COMPLIANCE
regulatory compliance
RoHS
ROLL_ANGLE
roll angle
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
95
SHARED
shared
0
SPL_MAX
spl max
126
TRANSLATED_PITCH
translated pitch
90
TRANSLATED_ROLL
translated roll
90
TRANSLATED_YAW
translated yaw
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
TBA
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
21
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
46.300
WEIGHT_PRODUCT__KG_
weight product (kg)
16
WEIGHT_PRODUCT__LB_
weight product (lb)
35
WIDTH
width
1.161
YAW_ANGLE
yaw angle
0
NAME
q_spk_ads_12_xmount_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D