User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_adp_sat_revit
Bill of material
406bb6fe-57cb-4f24-adf6-5e94bc5024e1.rfa
IDENT
406bb6fe-57cb-4f24-adf6-5e94bc5024e1.rfa
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
170
COVERAGE_VERTICAL
coverage vertical
170
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
115
DESCRIPTION
description
6.5" 2-Way Pendant-Mount Loudspeaker
DESIGN_OPTION
design option
-1
DIAMETER
diameter
110
ENCLOSURE_MATERIAL
enclosure material
FAMILY_NAME
family name
GRILLE_MATERIAL
grille material
HOST
host
0
IMPEDANCE
impedance
16
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC
MANUFACTURER_URL
manufacturer url
www.qsc.com
MASSUNIT
massunit
1
MODEL
model
AD-P.SAT
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.qsc.com/systems/products/loudspeakers/small-format-subsat/acousticdesign-series-subsat-loudspeakers/ad-p-sat/#c177780
PRODUCT_PAGE_URL
product page url
https://www.qsc.com/systems/products/loudspeakers/small-format-subsat/acousticdesign-series-subsat-loudspeakers/ad-p-sat/
REGULATORY_COMPLIANCE
regulatory compliance
UL1480, Transformer UL registered per UL1876, ROHS, CE compliant
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
82
SHARED
shared
0
SPL_MAX
spl max
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.qsc.com/systems/products/loudspeakers/small-format-subsat/acousticdesign-series-subsat-loudspeakers/ad-p-sat/
WEIGHT_PRODUCT__KG_
weight product (kg)
416
WEIGHT_PRODUCT__LB_
weight product (lb)
0.920
WORK_PLANE_BASED
work plane-based
1
NAME
q_spk_adp_sat_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D