User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_adp_4t_revit
Bill of material
d352b86f-50bd-4107-83fc-7395cf060711.rfa
IDENT
d352b86f-50bd-4107-83fc-7395cf060711.rfa
VAR100V_TAPS
100v taps
7.5, 15, 30
VAR70V_TAPS
70v taps
3.75, 7.5, 15, 30
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
150
COVERAGE_VERTICAL
coverage vertical
150
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
237.036
DESCRIPTION
description
4.5" 2-Way Pendant-Mount Loudspeaker 12-inch, Two-way Trapezoidal Enclosure with 90-degree Axisymmetric Coverage
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FAMILY_NAME
family name
GRILLE_MATERIAL
grille material
HEIGHT
height
272
HOST
host
0
IMPEDANCE
impedance
16
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
qsc.com
MASSUNIT
massunit
1
MODEL
model
AD-P4T
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
30
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.qsc.com/resource-files/productresources/spk/ad/ad-p4t/q_spk_adp_4t_specs.pdf
PRODUCT_PAGE_URL
product page url
http://www.qsc.com/systems/products/loudspeakers/pendant-loudspeakers/acousticdesigntm-series-pendant/ad-p4t/
REGULATORY_COMPLIANCE
regulatory compliance
UL1480, UL1876, RoHS, C-Tick, CE, UL94-V0, UL94-5VB
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
87.900
SHARED
shared
0
SPL_MAX
spl max
108
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qsc.com/systems/products/loudspeakers/pendant-loudspeakers/acousticdesigntm-series-pendant/ad-p4t/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
3.900
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
8.700
WEIGHT_PRODUCT__KG_
weight product (kg)
2.900
WEIGHT_PRODUCT__LB_
weight product (lb)
6.500
WIDTH
width
237.013
WORK_PLANE_BASED
work plane-based
1
NAME
q_spk_adp_4t_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D