User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_acc_6t_revit
Bill of material
AC-C6T
IDENT
AC-C6T
VAR100V_TAPS
100v taps
30, 15, 7.5, 3.8
VAR70V_TAPS
70v taps
30, 15, 7.5, 3.7, 1.9
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
110
COVERAGE_VERTICAL
coverage vertical
110
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
9.950
DESCRIPTION
description
6" Coaxial 2-way Loudspeaker Element
DESIGN_OPTION
design option
-1
ENCLOSURE_DEPTH
enclosure depth
7.992
ENCLOSURE_RADIUS
enclosure radius
4.390
FAMILY_NAME
family name
GRILLE_DEPTH
grille depth
0.394
GRILLE_MATERIAL
grille material
GRILLE_RADIUS_BASE
grille radius base
5.118
GRILLE_RADIUS_EXTENT
grille radius extent
4.606
HOST
host
5
IMPEDANCE
impedance
8
KEYNOTE
keynote
LOGO_MATERIAL
logo material
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MIDDLE_DEPTH
middle depth
1.564
MIDDLE_RADIUS
middle radius
4.902
MODEL
model
AC-C6T
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
30
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://media.qscaudio.com/pdfs/Specifications/AD_C42T_spec.pdf
PRODUCT_PAGE_URL
product page url
http://www.qscaudio.com/products/speakers/acoustic_design/c_series/ad_c42t.htm
REGULATORY_COMPLIANCE
regulatory compliance
RoHS, UL1480, UL2043
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
89
SHARED
shared
0
SPL_MAX
spl max
110
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qscaudio.com/products/speakers/acoustic_design/c_series/ad_c42t.htm
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
9.500
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
21
WEIGHT_PRODUCT__KG_
weight product (kg)
3.500
WEIGHT_PRODUCT__LB_
weight product (lb)
7.600
WIDTH
width
10.236
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D