User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_dn_qsys_tsc_55w-g2_revit
Bill of material
b24dcd85-8610-4957-8135-f475ceb72374.rfa
IDENT
b24dcd85-8610-4957-8135-f475ceb72374.rfa
ASSEMBLY_CODE
assembly code
BRIGHTNESS_FULL
brightness full
400 Nits
CATEGORY
category
COST
cost
0
CURRENT_DRAW
current draw
0.500
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
33.700
DESCRIPTION
description
In-Wall or Table Top Touch Screen Controller
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FACE_MATERIAL
face material
FAMILY_NAME
family name
HEAT_LOAD
heat load
17 typical
HEIGHT
height
87.500
HOST
host
5
KEYNOTE
keynote
LOGO_MATERIAL
logo material
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC
MANUFACTURER_URL
manufacturer url
http://www.qsc.com
MASSUNIT
massunit
1
MODEL
model
TSC-55W-G2
OMNICLASS_NUMBER
omniclass number
23-19 11 25
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.qsc.com/resource-files/productresources/dn/touchscreen_controller_peripherals/q_dn_qsys_tsc-g2_specs.pdf
REGULATORY_COMPLIANCE
regulatory compliance
RESOLUTION_HORIZONTAL
resolution horizontal
960
RESOLUTION_VERTICAL
resolution vertical
540
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
SCREEN_HEIGHT
screen height
68
SCREEN_WIDTH
screen width
122
SHARED
shared
0
SUSTAINABILITY_RATING
sustainability rating
TEMPERATURE_MAX
temperature max
122F/ 50C
TEMPERATURE_MIN
temperature min
32F/ 0C
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.qsc.com/systems/products/q-sys-platform/products-peripherals-accessories/network-touch-screen-controller-peripherals/tsc-55w-g2/
VOLTAGE_DC
voltage dc
24 VDC or PoE 802.3af
WEIGHT_PRODUCT
weight product
0.390
WIDTH
width
148.500
NAME
q_dn_qsys_tsc_55w-g2_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D