User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q-amp_spa_2200_surface_mount_revit
Bill of material
SPA2-200 @ 230VAC
IDENT
SPA2-200 @ 230VAC
u
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CURRENT_DRAW
current draw
0.800
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
9.488
DESCRIPTION
description
2 Channel 200 Watt/Channel Amplifier
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FACE_DEPTH
face depth
0.079
FAMILY_NAME
family name
HEAT_LOAD_ACTIVE
heat load active
103
HEAT_LOAD_STANDBY
heat load standby
33
HEIGHT
height
1.730
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
http://www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
SPA2-200
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_ACTIVE
power active
184
u
POWER_PEAK
power peak
184
u
POWER_STANDBY
power standby
24
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.qsc.com/resource-files/productresources/amp/spa/q_amp_spa_specs.pdf
PRODUCT_PAGE_URL
product page url
http://www.qsc.com/systems/products/power-amplifiers/energystar-amplifiers/spa-series/spa2-200/
REGULATORY_COMPLIANCE
regulatory compliance
UL, CE, RoHS/WEEE, FCC Class B, UL 2043 with Plenum Kit Accessory
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_PLENUM_KIT
show plenum kit
1
SHOW_SURFACE_MOUNT
show surface mount
1
SUSTAINABILITY_RATING
sustainability rating
Energy Star
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qsc.com/systems/products/power-amplifiers/energystar-amplifiers/spa-series/spa2-200/
VOLTAGE_AC
voltage ac
100-240 at 50-60 Hz
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
2.500
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
6.500
WEIGHT_PRODUCT__KG_
weight product (kg)
1.400
WEIGHT_PRODUCT__LB_
weight product (lb)
4
WIDTH
width
8.663
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D