User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_amp_mpa_revit
Bill of material
MP-A20V
IDENT
MP-A20V
u
AMP_ONLY_WIDTH
amp only width
17.220
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CURRENT_DRAW
current draw
4.900
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
13.900
DESCRIPTION
description
Multi-Channel Amplifier
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FACE_DEPTH
face depth
0.079
FAMILY_NAME
family name
HEAT_LOAD_ACTIVE
heat load active
556
u
HEAT_LOAD_STANDBY
heat load standby
3
u
HEIGHT
height
1.750
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
QSC
MANUFACTURER_URL
manufacturer url
www.qsc.com www.qsc.com www.qsc.com
MASSUNIT
massunit
1
MODEL
model
MP-A20V
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_ACTIVE
power active
200
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.qsc.com/resource-files/productresources/amp/mp-a/q_amp_mpa_specs.pdf
PRODUCT_PAGE_URL
product page url
https://www.qsc.com/systems/products/power-amplifiers/commercial-amplifiers/mp-a-series/mp-a20v/
u
REGULATORY_COMPLIANCE
regulatory compliance
UL, CE, RoHS/WEEE, FCC Class B (conducted and radiated emissions)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSTAINABILITY_RATING
sustainability rating
Energy Star
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE_AC
voltage ac
100-240 at 50-60 Hz
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
5.600
u
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
12.300
u
WEIGHT_PRODUCT__KG_
weight product (kg)
3.500
u
WEIGHT_PRODUCT__LB_
weight product (lb)
7.700
u
WIDTH
width
19
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D