User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Precision Ladders
Description
ps-3
Bill of material
Industrial Stairway
IDENT
Industrial Stairway
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
30
ANGLE_C
angle c
30
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Industrial Stairway
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
15
HOST
host
0
KEYNOTE
keynote
LENGTH
length
25.981
MANUFACTURER
manufacturer
Precision Ladders, LLC
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PS-3
OMNICLASS_NUMBER
omniclass number
23.30.70.17.11.11
OMNICLASS_TITLE
omniclass title
Ladder Hardware
PART_TYPE
part type
0
POLE1
pole1
1
POLE2
pole2
1
POLE3
pole3
1
POLE4
pole4
1
POLE5
pole5
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.precisionladders.com/assets/pladders/files/resources/Industrial%20Stair/c~Industrial%20Stairway%20with%20bar%20grating%20treads/PS-3.pdf
PRODUCT_NAME
product name
Industrial Stairway
PRODUCT_PAGE_URL
product page url
http://www.precisionladders.com/products/industrial-stairways
RISE
rise
0.652
RISER_DIM
riser dim
0.682
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUN
run
1.130
RUN_DIM
run dim
1.181
RUN_INT
run int
32
SHARED
shared
0
T
t
0.577
TREAD_COUNT
tread count
23
TREAD_DEPTH
tread depth
0.833
TREADS
treads
22
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.precisionladders.com/
WIDTH
width
3
WIDTH_C
width c
3
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D