User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve Y strainer series 00 13
Bill of material
pipe_valve_y_strainer_series_00_13_1___1_4111_03_
VARIANTNAME
1" (1 4111 03)
u
COMPRESSIONFITTING
Compression Fitting
0.000
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
110 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
10 bar
TYPE
Type
3.000
u
CURRENTREVISION
_current revision
1.000
CREATEDBY
_created by
Mark Thompson
AUTHORIZEDBY
_authorized by
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
TRADIUS
T Radius
13.667
u
PIPERADIUS
Pipe Radius
12.500
u
HEXTHICKNESS
Hex Thickness
14.700
u
HEXDIAMETER
Hex Diameter
41.000
u
BODYVERTICALRADIUS
Body Vertical Radius
15.853
u
BODYCENTRERADIUS
Body Centre Radius
17.083
u
BODYANGLERADIUS
Body Angle Radius
15.375
u
BODYANGLELENGTH
Body Angle Length
38.000
u
ANGLEPARTRADIUS
Angle Part Radius
16.913
u
ANGLEPARTLOWERHEIGHT
Angle Part Lower Height
16.913
u
ANGLEPARTHEXHEIGHT
Angle Part Hex Height
11.839
u
ANGLEPARTHEXDIAMETER
Angle Part Hex Diameter
18.604
u
KCOEFFICIENT
K Coefficient
11.700
u
T
25.300
u
PIPESIZE
Pipe Size
25.000
u
L
90.000
u
H
57.300
u
H1
32.000
u
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
1 inch Strainer
u
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=647
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/DS_4111_Strainers.pdf
ORDERNUMBER
Order Number
1 4111 03
u
MODEL
Model
Y Type Strainer - Series 00
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
DESCRIPTION
Description
Cast Iron Strainer
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95
TYPENAME
TypeName
1 inch Strainer
u
SIZE
Size
1 inch
u
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1 4111 03
u
MATERIAL
Material
Cast Iron
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4111_Strainers.pdf
CREATEDON
CreatedOn
September 2015
CREATEDBY1
CreatedBy
sales@herzvalves.com
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D