User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve control regulating 14006XX 13
Bill of material
pipe_valve_control_regulating_14006xx_13_m_dn20__1_4006_22_
VARIANTNAME
M DN20 (1 4006 22)
u
DN20
1.000
u
DN15
0.000
u
PRESSURERATING
Pressure Rating
PN16
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
2 °C (Pure Water), -20 °C (Frost Protection)
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
16 bar
MAXDIFFERENTIALPRESSUREONBODY
Max Differential Pressure on Body
4 bar
LIFT
Lift
4.000
TYPE
Type
3.000
u
CURRENTREVISION
_current revision
1.000
CREATEDBY
_created by
Mark Thompson
AUTHORIZEDBY
_authorized by
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
PIPERADIUS
Pipe Radius
10.000
u
MEMBRANESANDORINGS
Membranes and O-Rings
EPDM
BODY
Body
Dezincification-Resistant Brass
HASCOMPRESSIONFITTING
Has Compression Fitting
0.000
PIPESIZE
Pipe Size
20.000
u
L1
41.000
L
75.000
H1
33.000
u
G
3/4
B1
24.000
B
85.000
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
20 mm Control and Regulating Valve
u
PRODUCTPAGELINK
Product Page Link
http://www.herzvalves.com/www/default.asp?contentID=660
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/DS_4006_SMART_ENG_0214.pdf
ORDERNUMBER
Order Number
1 4006 22
u
MODEL
Model
Motorised Flow Controller, Control and Regulating Valve
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
The Pressure Independent Balancing Control Valve (PIBCV) is used in all heating and cooling systems with circulation pumps. The valve automatically maintains flow to the required part of the system at the set rate by measuring and immediately adjusting to any variation in pressure. No additional measurements are necessary and the correct flow rate is achieved at all operating conditions.
DN
20
u
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54
TYPENAME
TypeName
20 mm Control and Regulating Valve
u
SPAREPARTS
SpareParts
http://www.herzvalves.com/www/downloads/DS_4006_SMART_ENG_0214.pdf
SIZE
Size
20 mm
u
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1 4006 22
u
MATERIAL
Material
Dezincification-Resistant Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/default.asp?contentID=660
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
sales@herzvalves.com
COLOR
Color
Brass
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
ASSETTYPE
AssetType
Fixed
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D