User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve compression ball valve 12190 6 ext 13
Bill of material
pipe_valve_compression_ball_valve_12190_6_ext_13_dn15__1_2190_01_
VARIANTNAME
DN15 (1 2190 01)
TWOINCH
Two Inch
0.000
THREEQUARTERINCH
Three Quarter Inch
0.000
ONEINCHBODY
One Inch Body
0.000
ONEONEQUARTER
One & One Quarter
0.000
ONEONEHALFBODY
One & One Half Body
0.000
HALFINCHBODY
Half Inch Body
1.000
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
TYPE
Type
1.000
CURRENTREVISION
_current revision
1.000
CREATEDBY
_created by
Connor Laing
AUTHORIZEDBY
_authorized by
CL
BIMSPECGUID
_BIMspec_GUID
0.000
DISKTHICKNESS
disk thickness
6.100
STOPHEIGHT
Stop Height
67.800
STEMHEIGHT
Stem Height
75.800
PIPERADIUS
Pipe Radius
7.500
HEXTHICKNESS
Hex Thickness
12.000
HEXDIAMETER
Hex Diameter
27.000
HANDLEPOSITION
Handle Position
22.356
KCOEFFICIENT
K Coefficient
0.480
SWINGZONE
Swing Zone
0.000
HASCOMPRESSIONFITTING
Has Compression Fitting
0.000
PIPESIZE
Pipe Size
15.000
L
59.000
H
90.000
A
90.000
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
Ball Valve - Compression
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://herzmediaserver.com/data/_www/srb/brosure/1401701_integral_fixed4_orifice_valve.pdf
ORDERNUMBER
Order Number
1 2190 61
MODEL
Model
Herz Ball Valve With Extention Spindle
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
Herz Ball Valve With Extention Spindle
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Ball Valve - Compression
SIZE
Size
15mm
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1 2190 61
MATERIAL
Material
Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4017_M_FODRV.pdf
CREATEDON
CreatedOn
November 2015
CREATEDBY1
CreatedBy
sales@herzvalves.com
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95_06
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D