User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 19 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Allied Air Enterprises
Description
M-Series_Wall_Sleeve_RFA_2015
Bill of material
29x29 Opening for 12in Wall
IDENT
29x29 Opening for 12in Wall
u
ASSEMBLY_CODE
assembly code
D3090900
BUILDING_CODES
building codes
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Allied Air Magic-Pak M-Series Wall Sleeve ASLEEVE12-1
u
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIXTURE_FINISH
fixture finish
GREEN_BUILDING_LEED
green building-leed
HOST
host
5
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
15700
LOUVER_TYPE
louver type
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Allied Air Enterprises LLC
MANUFACTURER_ADDRESS
manufacturer address
215 Metropolitan Dr. West Columbia, SC 29170
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-448-5872
MANUFACTURER_WEBSITE
manufacturer website
http://www.magic-pak.com/
MASSUNIT
massunit
1
MODEL
model
ASLEEVE12-1
u
MOUNTING_HEIGHT
mounting height
0.333
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.17
OMNICLASS_TITLE
omniclass title
Intake and Relief Ventilators
OPENING_HEIGHT
opening height
2.438
u
OPENING_WIDTH
opening width
2.427
PART_TYPE
part type
0
PRODUCT_PROPERTIES
product properties
REVISION
revision
R1_05_2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.magic-pak.com/contact.php
SHARED
shared
0
SLEEVE_FINISH
sleeve finish
SPECWIZARD
specwizard
TEST_DATA
test data
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
1.333
UNIT_HEIGHT
unit height
2.427
u
UNIT_WIDTH
unit width
2.417
URL
url
http://www.magic-pak.com/
WALL_THICKNESS
wall thickness
1
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D