User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Allied Air Enterprises
Description
M-Series_MHP4_SPVU_RFA_2011
Bill of material
9b643e83-6207-4f9f-9999-9fcdaae7f172.rfa
IDENT
9b643e83-6207-4f9f-9999-9fcdaae7f172.rfa
AIR_FLOW
air flow
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050100
C
c
2.083
CATEGORY
category
CLASSIFICATION
classification
0
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Magic-Pak Ducted Heating and Cooling Unit as Specified
DESIGN_OPTION
design option
-1
DRAINRAD
drainrad
0.031
E
e
1.573
EFFICIENCY_RATINGS
efficiency ratings
as Specified
ELECTRICAL_AMPERAGE
electrical_amperage
0
ELECTRICAL_FREQUENCY
electrical_frequency
60
ELECTRICAL_PHASE
electrical_phase
1
ELECTRICAL_VOLTAGE
electrical_voltage
230.000
EXHAUST_AIR_DIAMETER
exhaust air diameter
0.208
EXHAUST_AIR_HEIGHT_LOCATION
exhaust air height location
2.133
EXHAUSTRAD
exhaustrad
0.104
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FUEL_CONSUMPTION
fuel consumption
as Specified
GREEN_BUILDING_LEED
green building-leed
HOST
host
0
HVAC_BTU_INPUT
hvac_btu input
0
HVAC_COOLING_CAPACITY
hvac_cooling capacity
0
INDOOR_CONDENSATE_CONNECTION_DIAMETER
indoor condensate connection diameter
0.042
INDOOR_DRAIN_CL_ELEVATION
indoor drain cl elevation
2.083
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
15700
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Allied Air Enterprises LLC
MANUFACTURER_ADDRESS
manufacturer address
215 Metropolitan Dr. West Columbia, SC 29170
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-448-5872
MANUFACTURER_WEBSITE
manufacturer website
http://www.magic-pak.com/
MASSUNIT
massunit
1
MODEL
model
as Specified
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTDOOR_CONDENSATE_CONNECTION_DIAMETER
outdoor condensate connection diameter
0.062
PART_TYPE
part type
0
PLATFORM_HEIGHT
platform height
0.333
PRODUCT_PROPERTIES
product properties
REFRIGERANT_USED
refrigerant used
R410A
RETURN_DUCT_SIZE_H
return duct size_h
16.875
RETURN_DUCT_SIZE_W
return duct size_w
6.000
REVISION
revision
R1_05-2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.magic-pak.com/contact.php
SHARED
shared
0
SOUND_PRESSURE
sound pressure
as Specified
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
as Specified
SUPPLY_DUCT_SIZE_H
supply duct size_h
8
SUPPLY_DUCT_SIZE_W
supply duct size_w
16
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
1.792
UNIT_HEIGHT
unit height
3.656
UNIT_WEIGHT
unit weight
0
UNIT_WIDTH
unit width
2.333
URL
url
http://www.magic-pak.com/
VOLTAGE_RANGE
voltage range
as Specified
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WORK_PLANE_BASED
work plane-based
1
NAME
M-Series_MHP4_SPVU_RFA_2011
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D