User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Selo UK
Description
Innova-›-BIM
Bill of material
Selo_Selo_IntDoorset_Innova_Dbl_FD30_1500Wx2100H
IDENT
Selo_Selo_IntDoorset_Innova_Dbl_FD30_1500Wx2100H
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICOPTIONS
acousticoptions
upto 32dB on non fire rated and FD30 doorsets
ACOUSTICRATING
acousticrating
n/a
ADDITIONALHARDWARE
additionalhardware
n/a
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
Timber flush-panel hollow-core
ANTIFINGERTRAPREQUIREMENT
antifingertraprequirement
0
ASSEMBLY_CODE
assembly code
C1020330
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
fixed
AUTHOR
author
Selo
AUTOMATICHARDWARE
automatichardware
n/a
BARCODE
barcode
n/a
CATEGORY
category
n/a
CLEAROPENINGWIDTH
clearopeningwidth
1462.000
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONFIGUATION
configuation
n/a
CONFIGURATION
configuration
Double leaf, Single action
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Selo Innova Double Doorset
DESIGN_OPTION
design option
-1
DOORSEAL
doorseal
0
DOORSETACOUSTICRATING
doorsetacousticrating
0
DOORSETFASTNERS
doorsetfastners
n/a
DOORSETFIRERATING
doorsetfirerating
30
u
DOORSETTYPE
doorsettype
n/a
DURATIONUNIT
durationunit
year
EMERGENCYPANICOPERATION
emergencypanicoperation
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FIRE_RATING
fire rating
FD30
u
FIREEXIT
fireexit
0
FIRERATING
firerating
FD30
u
FIRERATINGOPTIONS
fireratingoptions
NFR; FD30;
FRAME_MULLIONMATERIAL
frame/mullionmaterial
FRAMEFINISH
framefinish
n/a
FRAMEFINISHOPTIONS
framefinishoptions
Unfinished (standard) or Powdercoated (use specify RAL code)
FRAMEMATERIAL
framematerial
Metal split type jamb to provide concealed frame
FRAMEMATERIALOPTIONS
framematerialoptions
n/a
FRAMEWIDTH
framewidth
1.500
FRAMEWIDTHOPTIONS
framewidthoptions
To suit wall thickness
FUNCTION
function
0
GLASSTYPE
glasstype
n/a
GLAZINGAREAFRACTION
glazingareafraction
0
GRADE
grade
n/a
HANDICAPACCESSIBLE
handicapaccessible
0
HANDING
handing
n/a
HANDLEHEIGHT
handleheight
1000
HANDLEOFFSET
handleoffset
75
HANGING
hanging
Pivot hinge
HARDWAREOPTIONS
hardwareoptions
Vision panels with either clear or stain glass with either surface mounted or flush glazing bead; Flush skirting or surface mounted skirting
HARDWARESET
hardwareset
n/a
HASDRIVE
hasdrive
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
2.326
HEIGHT
height
2100
HOLDOPEN
holdopen
0
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcDoorStyle
IFCEXPORTTYPE
ifcexporttype
DOOR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISEXTERNAL
isexternal
0
KEYNOTE
keynote
L20/410
LEAFEDGINGS
leafedgings
n/a
LEAFFACING
leaffacing
n/a
LEAFFACINGOPTIONS
leaffacingoptions
Primed for site painting; Pre-finished paint (specify RAL colour); Laminated; Veneered
LEAFHEIGHT
leafheight
2089.500
LEAFMATERIAL
leafmaterial
LEAFMATERIALOPTIONS
leafmaterialoptions
n/a
LEAFSWING
leafswing
Single swing inward opening
LEAFSWINGOPTIONS
leafswingoptions
n/a
LEAFTHICKNESS
leafthickness
54
MAINLEAFWIDTH
mainleafwidth
743
MANUFACTURER
manufacturer
Selo
MANUFACTURERURL
manufacturerurl
www.selo-uk.com/
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMLEAFSIZE
maximumleafsize
NFR 950x3000; FD30 826x2498;
MAXIMUMSTRUCTURALOPENING
maximumstructuralopening
n/a
MINIMUMLEAFSIZE
minimumleafsize
n/a
MINIMUMSTRUCTURALOPENING
minimumstructuralopening
n/a
MODEL
model
Innova
MODELNUMBER
modelnumber
Selo Innova Double Doorset
MODELREFERENCE
modelreference
Innova
NAME
name
Selo
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Hinged Doorset System
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
25-50-20/120
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENINGMECHANISM
openingmechanism
0
OPERATING
operating
n/a
OPERATINGOPTIONS
operatingoptions
n/a
OPERATION
operation
SingleSwing
PRODUCTINFORMATION
productinformation
http://selo-uk.com/technical/innova-technical-details/
REFERENCE
reference
Selo Innova Double Doorset
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1.0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2100
ROUGH_WIDTH
rough width
1500
SECONDARYLEAFWIDTH
secondaryleafwidth
743.000
SECURING
securing
4No. latch and lock plate options to suit standard lock and latch types
SECURITYRATING
securityrating
n/a
SECURITYRATINGOPTIONS
securityratingoptions
n/a
SELFCLOSING
selfclosing
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
0
SIGNAGEFIRE
signagefire
n/a
SIZE
size
1500x2100
SMOKESTOP
smokestop
1
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STOPDEPTH
stopdepth
40
STOPWIDTH
stopwidth
15.000
STRUCTURALTOLERANCE
structuraltolerance
1
SURFACESPREADOFFLAME
surfacespreadofflame
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SWING
swing
703
SYSTEMACCESSORIES
systemaccessories
Hidden self closer; visible self closer
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0.430
THERMALTRANSMITTANCE
thermaltransmittance
0
THICKNESS
thickness
0
TOLERANCE
tolerance
3
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERCUT
undercut
5
UNICLASS2
uniclass2
ss-25-30-20
URL
url
www.selo-uk.com/
VERSION
version
1.0
VISIONPANELCONFIGURATION
visionpanelconfiguration
n/a
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VISWARNING
viswarning
0
WALL_CLOSURE
wall closure
1
WALLTHICKNESS
wallthickness
100
WALLTHICKNESSOPTIONS
wallthicknessoptions
any
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
1500
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D