User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Precision Ladders
Description
FL-04
Bill of material
Fixed Ladder With Overshoot
IDENT
Fixed Ladder With Overshoot
ADDITIONAL_MAT_FINISHES
additional mat finishes
ASSEMBLY_CODE
assembly code
B2
b2
1
B3
b3
1
B4
b4
1
B5
b5
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fixed Ladder
DESIGN_OPTION
design option
-1
DESIRED_HEIGHT
desired height
15
FAMILY_NAME
family name
FF
ff
15
FINISH
finish
HEIGHT
height
15
HEIGHT_C
height c
15
HH
hh
14.667
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Precision Ladders, LLC
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
FL-04
OMNICLASS_NUMBER
omniclass number
23.30.70.17.14
OMNICLASS_TITLE
omniclass title
Vertical Ladders
OVERALL_WIDTH
overall width
1.641
OVERSHOOT_BRACKET_VISABILITY
overshoot bracket visability
1
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.precisionladders.com/assets/pladders/files/resources/Fixed%20Ladder/d~Fixed%20Ladder%20with%20Overshoot/fl-04.pdf
PRODUCT_NAME
product name
Fixed Ladder w/ Overshoot
PRODUCT_PAGE_URL
product page url
http://www.precisionladders.com/products/fixedladders
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEPS_ARRAY
steps array
15
STEPS_ARRAY_C
steps array c
15
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.precisionladders.com
WIDTH
width
1.490
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D