User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Super-Seal
Description
Door_Impact_SuperSeal_1000Series
Bill of material
ByType
IDENT
ByType
AAMA_DESIGNATION
aama designation
ADA_COMPLIANT
ada compliant
1
AIR_INFILTRATION
air infiltration
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
ASTM_CONFORMANCE
astm conformance
BUILDING_CODE_CONFORMANCE
building code conformance
BUILDING_CODES
building codes
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
CONSTRUCTION_TYPE
construction type
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Super Seal
DESIGN_OPTION
design option
-1
DOOR_WIDTH
door width
3
EDGE_CHANNELS
edge channels
1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
As Specified
FRAME_THICKNESS
frame thickness
0.396
FUNCTION
function
0
GASKETED
gasketed
0
GLASS_TYPE
glass type
GREEN_BUILDING_LEED
green building-leed
HARDWARE_FINISH
hardware finish
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HOST
host
1
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
08300
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Super-Seal Mfg. Ltd
MANUFACTURER_ADDRESS
manufacturer address
670 Rowntree Dairy Rd. Woodbridge , ON, Canada L4L-5T8
MANUFACTURER_FAX
manufacturer fax
905-850-4440
MANUFACTURER_PHONE
manufacturer phone
800-337-3239
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-337-3239
MANUFACTURER_WEBSITE
manufacturer website
http://www.supersealmfg.com/
MASSUNIT
massunit
1
MODEL
model
As Specified
OMNICLASS_NUMBER
omniclass number
23.30.10.21.34
OMNICLASS_TITLE
omniclass title
Industrial Doors
OPERATION
operation
PANEL_HEIGHT
panel height
6
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
2
PRODUCT_DATA
product data
PRODUCT_PROPERTIES
product properties
PROTECTOR_HEIGHT
protector height
2
PROTECTOR_MATERIAL
protector material
PROTECTOR_TYPE___EXTERIOR
protector type - exterior
PROTECTOR_TYPE___INTERIOR
protector type - interior
R_VALUE
r_value
0
RO_OFFSET
ro offset
0.042
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.042
ROUGH_WIDTH
rough width
6.083
SALES_INFORMATION
sales information
http://www.supersealmfg.com/ContactUs.htm
SEAL_MATERIAL
seal material
SEND_MESSAGE
send message
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS__STC_
sound transmission class (stc)
0
SPECIFICATION
specification
SPECWIZARD
specwizard
STILE_WIDTH
stile width
0.427
TEST_DATA
test data
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.083
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.supersealmfg.com/
VISION_PANEL
vision panel
1
VISION_PANEL_FRAME_MATERIAL
vision panel frame material
VISION_PANEL_HEIGHT
vision panel height
1.167
VISION_PANEL_SILL_HEIGHT
vision panel sill height
4.448
VISION_PANEL_WIDTH
vision panel width
0.750
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WATER_PENETRATION
water penetration
WIDTH
width
6
WIND_LOAD
wind load
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D