User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
DE DIETRICH
Description
De Dietrich Thermique Innovens pro Cascada Mural 4
Bill of material
De Dietrich Thermique Innovens pro Cascada Mural 4 - de_dietrich_thermique_innovens_pro_cascada_mural_4_dn65_0_460kw
VARIANTNAME
DN65 0-460kW
u
VARUSEBOILERINNOVENSPROMCA90WITHCONCENTRICCONNECTION100150
Use Boiler Innovens PRO MCA 90 with Concentric Connection 100/150
0
VARUSEBOILERINNOVENSPROMCA65WITHCONCENTRICCONNECTION100150
Use Boiler Innovens PRO MCA 65 with Concentric Connection 100/150
0
VARUSEBOILERINNOVENSPROMCA45WITHCONCENTRICCONNECTION80125
Use Boiler Innovens PRO MCA 45 with Concentric Connection 80/125
1
VARUSEBOILERINNOVENSPROMCA115WITHCONCENTRICCONNECTION100150
Use Boiler Innovens PRO MCA 115 with Concentric Connection 100/150
0
VARCONNECTIONONTHELEFT
Connection on the Left
0
VARIFCEXPORTTYPE
IFCExportType
WATER
VARIFCEXPORTAS
IFCExportAs
IfcBoilerType
VARVOLTAGE
Voltage
230
VARAPPARENTLOAD
Apparent Load
0
VARHEIGHTLEVEL
Height Level
15
VARFLUEGASFLOW
Flue Gas Flow
0
VARVOLUME
Volume
0
VARNOMINALPOWER
Nominal Power
160
VARSUPPLYAIRFLOW
Supply Air Flow
0
VARHYDRONICSUPPLYFLOW
Hydronic Supply Flow
0
VARHYDRONICRETURNFLOW
Hydronic Return Flow
0
VARGASFLOW
Gas Flow
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D