User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 37 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Daikin
Description
Concealed ceiling floor
Bill of material
rsen_55_me_fb_indoor_unit___vrv___concealed_ceiling_floor_daikin_fxnq25a2veb___concealed_floor_standing_unit_daikin_lxwxh_750x200x723_mm
VARIANTNAME
fxnq25a2veb - concealed floor standing unit_daikin_lxwxh 750x200x723 mm
u
COOLINGCAPACITYNOMKW
Cooling capacity Nom. kW
2.8 kW
u
HEATINGCAPACITYNOMKW
Heating capacity Nom. kW
3.2 kW
u
POWERINPUT50HZCOOLINGNOMKW
Power input - 50Hz Cooling Nom. kW
0.071 kW
u
POWERINPUT50HZHEATINGNOMKW
Power input - 50Hz Heating Nom. kW
0.068 kW
u
DIMENSIONSUNITHEIGHTMM
Dimensions Unit Height mm
620 / 720 (7) mm
u
DIMENSIONSUNITWIDTHMM
Dimensions Unit Width mm
750 mm
u
DIMENSIONSUNITDEPTHMM
Dimensions Unit Depth mm
200 mm
u
WEIGHTUNITKG
Weight Unit kg
23.5 kg
u
DECORATIONPANEL
Decoration panel
-
u
FANAIRFLOWRATE50HZCOOLINGHIGHNOMLOWMMIN
Fan Air flow rate - 50Hz Cooling High/Nom./Low m³/min
8.0/7.2/6.4 m³/min
u
FANAIRFLOWRATE50HZHEATINGHIGHNOMLOWMMIN
Fan Air flow rate - 50Hz Heating High/Nom./Low m³/min
8.0/7.2/6.4 m³/min
u
AIRFILTERTYPE
Air filter Type
Resin net with mold resistance
u
SOUNDPOWERLEVELCOOLINGHIGHNOMDBA
Sound power level Cooling High/Nom. dBA
51/- dBA
u
SOUNDPRESSURELEVELCOOLINGHIGHNOMLOWDBA
Sound pressure level Cooling High/Nom./Low dBA
30/28.5/27 dBA
u
SOUNDPRESSURELEVELHEATINGHIGHNOMLOWDBA
Sound pressure level Heating High/Nom./Low dBA
30/28.5/27 dBA
u
REFRIGERANTTYPE
Refrigerant Type
R-410A
u
REFRIGERANTGWP
Refrigerant GWP
2087.5
u
PIPINGCONNECTIONSLIQUIDODMM
Piping connections Liquid OD mm
6.35 mm
u
PIPINGCONNECTIONSGASODMM
Piping connections Gas OD mm
12.7 mm
u
PIPINGCONNECTIONSDRAIN
Piping connections Drain
VP20 (I.D. 20/O.D. 26)
u
POWERSUPPLYPHASEFREQUENCYVOLTAGE
Power supply Phase/Frequency/Voltage
1~/50/60/220-240/220 V
u
CURRENT50HZMAXIMUMFUSEAMPSMFAA
Current - 50Hz Maximum fuse amps (MFA) A
16 A
u
CONTROLSYSTEMSINFRAREDREMOTECONTROL
Control systems Infrared remote control
BRC4C65
u
CONTROLSYSTEMSSIMPLIFIEDWIREDREMOTECONTROLFORHOTELAPPLICATIONS
Control systems Simplified wired remote control for hotel applications
BRC2E52C (heat recovery type) / BRC3E52C (heat pump type)
u
CONTROLSYSTEMSWIREDREMOTECONTROL
Control systems Wired remote control
BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52
u
INSTALLATIONMANUAL
Installation Manual
http://www.daikineurope.com/support-and-manuals/product-information/index.jsp?searchterm=FXNQ-A&searchcategory=product-information
SPECIFICATIONTEXT
Specification Text
https://my.daikin.eu/denv/en_US/home/applications/asset-finder.html##%3Fi=1%3Bq4=document-language%253Aen%7Cdocument-language%253Anone%3Bq5=document-type%253Aspecification-text%3Bsort=date%3Bsp_d=specific%3Bsp_start_day=1%3Bsp_start_month=1%3Bsp_start_year=2011%3Btemplate=json%3Bx3=market%3Bx4=document-language%3Bx5=document-type%3Bq=FXNQ-A%3B
IFCEXPORTAS
IfcExportAs
IfcUnitaryEquipmentType
u
IFCEXPORTTYPE
IfcExportType
AIRCONDITIONINGUNIT
u
RSENEC01APPARENTPOWER
RSen E c01 apparent power
71
u
RSENEC01CURRENT
RSen E c01 current
0
u
RSENEC01DIVISIONENGINE
RSen E c01 division engine
0
u
RSENEC01NUMBEROFPOLES
RSen E c01 number of poles
1
u
RSENEC01POWER
RSen E c01 power
71
u
RSENEC01POWERFACTOR
RSen E c01 power factor
1
u
RSENEC01VOLTAGE
RSen E c01 voltage
230
u
RSENMAIRFLOWRATE
RSen M air flow rate
Norm.
u
RSENMAIRFLOWRATEINDEX
RSen M air flow rate index
1
u
RSENMFLOWRATE
RSen M flow rate
432
u
RSENCCONTENTMANUAL
RSen C content manual
http://www.witas.be/en/daikin
DEFAULTELEVATION
Default Elevation
0
u
WTHAIRFLOWPATTERNXCOORDINATE
WT H Air flow pattern X coordinate
0
u
WTHAIRFLOWPATTERNYCOORDINATE
WT H Air flow pattern Y coordinate
0
u
WTHAIRFLOWPATTERNZCOORDINATE
WT H Air flow pattern Z coordinate
0
u
WTHAIRFLOWPATTERNPLANE
WT H Air flow pattern plane
1
u
WTHANGLEDWALLMOUNTED
WT H Angled wall mounted
0
u
WTHCEILINGMOUNTED
WT H Ceiling mounted
0
u
WTHCUTOUTDIAMETER
WT H Cut out diameter
0
u
WTHCUTOUTHEIGHT
WT H Cut out height
0
u
WTHCUTOUTHEIGHTNEGATIVE
WT H Cut out height negative
2
u
WTHCUTOUTLENGTH
WT H Cut out length
0
u
WTHCUTOUTLENGTH1
WT H Cut out length
1
u
WTHCUTOUTRADIUS
WT H Cut out radius
1
u
WTHCUTOUTWIDTH
WT H Cut out width
0
u
WTHCUTOUTWIDTH1
WT H Cut out width
1
u
WTHFLOWDIRECTIONBACK
WT H Flow direction back
0
u
WTHFLOWDIRECTIONDOWN
WT H Flow direction down
0
u
WTHFLOWDIRECTIONFRONT
WT H Flow direction front
0
u
WTHFLOWDIRECTIONLEFT
WT H Flow direction left
0
u
WTHFLOWDIRECTIONRIGHT
WT H Flow direction right
0
u
WTHFLOWDIRECTIONUP
WT H Flow direction up
1
u
WTHHALFLENGTHNEGATIVE
WT H Half length negative
-375
u
WTHHALFWIDTH
WT H Half width
100.0
u
WTHHALFWIDTHNEGATIVE
WT H Half width negative
-100.0
u
WTHHEIGHT
WT H Height
723
u
WTHHEIGHTNEGATIVE
WT H Height negative
-723
u
WTHLENGTH
WT H Length
750
u
WTHLOGOROTATIONABOUTAXIS
WT H Logo Rotation about axis
0
u
WTHLOGOX
WT H Logo X
0
u
WTHLOGOY
WT H Logo Y
0
u
WTHLOGOZ
WT H Logo Z
0
u
WTHLOGOPLANE
WT H Logo plane
1
u
WTHLOOKUPTABLENAME
WT H Lookup table name
RSen_55_ME_FB_indoor unit - outdoor unit
u
WTHPARALLELWALLMOUNTED
WT H Parallel wall mounted
0
u
WTHPENDANTHORIZONTALMOUNTED
WT H Pendant - horizontal mounted
0
u
WTHPENDANTVERTICALMOUNTED
WT H Pendant - vertical mounted
0
u
WTHRECESSDEPTH
WT H Recess depth
0
u
WTHRECESSDEPTHNEGATIVE
WT H Recess depth negative
0
u
WTHRECESSED
WT H Recessed
0
u
WTHSURFACEMOUNTED
WT H Surface mounted
1
u
WTHSUSPENSION
WT H Suspension
0
u
WTHSUSPENSIONHEIGHT
WT H Suspension height
0
u
WTHSUSPENSIONHEIGHTX2
WT H Suspension height x 2
0
u
WTHWIDTH
WT H Width
200
u
WTHX
WT H X
375
u
WTHY
WT H Y
100.0
u
RSENMC01FLOWRATE
RSen M c01 flow rate
432
u
RSENMC02FLOWRATE
RSen M c02 flow rate
432
u
RSENPC01VOLUMEFLOW
RSen P c01 volume flow
0
u
RSENPC02VOLUMEFLOW
RSen P c02 volume flow
0
u
CASINGMATERIAL
Casing Material
Galvanised steel plate
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
Download CAD models
Previews
3D
2D