User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
KOHLER
Description
Cabinet 20x36 Catalan 2918 pg
Bill of material
cabinet_20_x_36_catalan_2918_pg_aluminum_saa_satin_anodized_offset
VARIANTNAME
Aluminum-SAA-Satin_Anodized-Offset
u
VARDEFAULTELEVATION
Default Elevation
0
VARWIDTH
Width
1.25
u
VARWALLOFFSET
Wall Offset
0.3046875
u
VARLENGTH
Length
0.39583333333318
VARHEIGHT
Height
3
VARURL
URL
http://www.us.kohler.com/index.jsp
VARPRODUCTPAGEURL
Product Page URL
n/a
VARPRODUCTDOCUMENTATIONLINK
Product Documentation Link
n/a
VARMODEL
Model
K-2918-PG
VARMANUFACTURER
Manufacturer
Kohler
VARDESCRIPTION
Description
Catalan(tm) CL2 Basic 107° 20in x 36in Mirrored Cabinet
VARASSEMBLYCODE
Assembly Code
C1030300
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D