User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Team Italia
Description
bim-1028v_edge_sospensione_285cm
Bill of material
1028U - Edge Sospensione 242cm
IDENT
1028U - Edge Sospensione 242cm
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020210
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1800
DESCRIPTION
description
Lampada LED lineare a sospensione con emissione diretta per l'illuminazione tecnica ad elevata efficienza luminosa, emissione controllata e schermatura delle sorgenti. EDGE sospensione DOWNLIGHT è disponibile con uno schermo in Pmma con superficie micropiramidale per limitare i livelli di luminanza o con diffusore in PC opale.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
29
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
2844
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
Il presente file ha valore orientativo. I valori reali di illuminamento e misura possono differire anche sensibilmente in funzione di tipo di superficie / finiture / arredamento effettivi.
L_TIRANTE_1
l tirante 1
310.000
L_TIRANTE_2
l tirante 2
310.000
LAMP
lamp
LED SMD
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUNGHEZZA
lunghezza
2844
MANUFACTURER
manufacturer
Team Italia S.r.l.
MASSUNIT
massunit
1
MODEL
model
1028U
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
EDGE -1028V-285cm-E2.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Alimentatore incluso nel rosone On/off o dimmerabile DALI (Push).
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.teamitaliailluminazione.it/it/products/minisimply-edge/edge-sospensione-downlight/
WATTAGE_COMMENTS
wattage comments
62W
WORK_PLANE_BASED
work plane-based
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D