User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Team Italia
Description
bim-1028d_edge_4x_115x115cm
Bill of material
1028D_Minisimply Edge 4x 115x115cm
IDENT
1028D_Minisimply Edge 4x 115x115cm
ALTEZZA
altezza
1000.000
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Lampada a sospensione dalla forma semplice e regolare, quadrata o rettangolare, con emissione luminosa DOWNLIGHT diffusa con diffusore OPALE o con limitazione dell'abbagliamento con MICROPRISM La forma attentamente plasmata rende il prodotto ideale anche per ambienti domestici. Sorgente luminosa LED emissione Diretta ed Indiretta.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1150
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1150
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
Il presente file ha valore orientativo. I valori reali di illuminamento e misura possono differire anche sensibilmente in funzione di tipo di superficie / finiture / arredamento effettivi.
LAMP
lamp
LED SMD
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Team Italia S.R.L.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1028D
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
EDGE 115x115 -1028D-E2.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
90
TIRANTI
tiranti
945
TYPE_COMMENTS
type comments
Disponibile On-Off o Dimmer Struttura in alluminio verniciato.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.teamitaliailluminazione.it/it/products/minisimply-edge/minisimply-edge4-sospensione/
WATTAGE_COMMENTS
wattage comments
100 W
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D