User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Alupro
Description
Alupro_TS-Louver-system-1
Bill of material
Alupro TS 100
IDENT
Alupro TS 100
u
VAR_BIG_FRAME
-big frame
0
u
VAR_SHARE_WITH_NEXT_RIGHT_PANEL
-share with next right panel
0
VAR_SHARE_WITH_PREVIOUS_LEFT_PANEL
-share with previous left panel
0
VAR_ADD_MIDDLE_FRAME
_add middle frame
1
VAR_DEEP_FRAME_76_MM
_deep frame 76 mm
0
VAR_FRAME_LENGTH
_frame length
2500
VAR_FRAME_TOP_OFFSET
_frame top offset
0
VAR_HEIGHT
_height
2500
VAR_HIDE_LEFT_FRAME
_hide left frame
0
VAR_HIDE_RIGHT_FRAME
_hide right frame
0
VAR_LAMELLA_LENGTH
_lamella length
2000
VAR_LAMELLA_NUMBER
_lamella number
21
u
VAR_LAMELLA_SPACING
_lamella spacing
120.000
u
VAR_LEFT_FRAME_MARGIN
_left frame margin
50
VAR_MIDDLE_FRAME_DISTANCE
_middle frame distance
1000
VAR_RIGHT_FRAME_MARGIN
_right frame margin
50
VAR_SMALL_FRAME
_small frame
1
u
VAR_WIDTH
_width
2000
ALUPRO_RIGHT_FRAME_DISTANCE
alupro-right frame distance
1950
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DELETE_BOTTOM_LAMELLA
delete bottom lamella
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
FRAME_START_LEVIT_FROM_REF_LEV
frame start levit from ref lev
0
HEIGHT
height
2500
HOST
host
5
KEYNOTE
keynote
LAMELLA_DISTANCE_FROM_WALL
lamella distance from wall
24.500
u
LAMELLA_LEFT_START
lamella left start
0
LAMELLA_MATERIAL
lamella material
LAMELLA_START_ARRAY
lamella start array
2461.900
LEFT_FRAME_MARGIN
left frame margin
50
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MIDELL_FRAME_DISTANCE
midell frame distance
0
MODEL
model
NOMBER_OF_LAMELLA
nomber of lamella
21
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
START_ARRAY___SPACING
start array _ spacing
2341.900
u
TS_100
ts 100
1
u
TS_60
ts 60
0
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VIEW_LEFT_FRAME
view left frame
1
VIEW_RIGHT_FRAME
view right frame
1
WIDTH
width
2000
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D