User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Zenith Interiors
Description
Allermuir_Host
Bill of material
HLT1
IDENT
HLT1
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEG_SUPPORT_FINISH
leg support finish
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
HLT1
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
1.125
OVERALL_HEIGHT
overall height
1.967
OVERALL_WIDTH
overall width
1.125
PLASTIC_ARMS_IN_BLACK
plastic arms in black
No
PRODUCT_LINE
product line
Host
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_OR_BASE
seat or base
SHARED
shared
0
STACKS
stacks
0
SUBCATEGORY
subcategory
Tables
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
No
UPHOLSTERED_SEAT
upholstered seat
No
WEIGHT
weight
15
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D