User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Precision Ladders
Description
ae
Bill of material
Box Frame
IDENT
Box Frame
AMPS
amps
30
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Disappearing Stairway
DESIGN_OPTION
design option
-1
EXTENDED
extended
0
FAMILY_NAME
family name
FINISHED_CEILING_HEIGHT
finished ceiling height
6.583
FLOOR_TO_FLOOR
floor to floor
15
FREQUENCY
frequency
60
HEIGHT
height
2
HOST
host
5
KEYNOTE
keynote
LADDER_LENGTH
ladder length
8.354
LENGTH
length
6.917
MANUFACTURER
manufacturer
Precision Ladders, LLC
MASSUNIT
massunit
1
MODEL
model
AE
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.30.70.17
OMNICLASS_TITLE
omniclass title
Ladders
OPENING_LENGTH
opening length
6.979
OPENING_WIDTH
opening width
2.417
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.precisionladders.com/assets/pladders/files/resources/Automatic%20Electric/c~Auto-Electric%20with%20standard%20box%20frame/ae.pdf
PRODUCT_NAME
product name
Precision Automatic Electric Disappearing Stairway
PRODUCT_PAGE_URL
product page url
http://www.precisionladders.com/products/automatic-electric
RETRACTED
retracted
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_FINISH
unit finish
URL
url
http://www.precisionladders.com/
VOLTAGE
voltage
120.000
WIDTH
width
2.375
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D