User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
ad-s6_-_x_mount
Bill of material
877238cc-c636-4752-a378-1839a5620a95.rfa
IDENT
877238cc-c636-4752-a378-1839a5620a95.rfa
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
105
COVERAGE_VERTICAL
coverage vertical
105
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
215.000
DESCRIPTION
description
6" 2-Way Small Format Surface Mount Loudspeaker
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
FAMILY_NAME
family name
GRILLE_FINISH
grille finish
HEIGHT
height
365
HOST
host
5
IMPEDANCE
impedance
16
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
AD-S6
MOUNT_BOX_DEPTH
mount box depth
25.000
MOUNT_DEPTH
mount depth
109.600
MOUNT_HEIGHT
mount height
134
MOUNT_WIDTH
mount width
110
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PITCH_ANGLE
pitch angle
0
POWER_HANDLING
power handling
300
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.qsc.com/resource-files/productresources/spk/ad/ad-s6/q_spk_ad-s6_specs.pdf
PRODUCT_PAGE_URL
product page url
https://www.qsc.com/systems/products/loudspeakers/surface-mount-loudspeakers/acousticdesigntm-series-surface-mount/ad-s6/
REGULATORY_COMPLIANCE
regulatory compliance
IP54
ROLL_ANGLE
roll angle
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
89
SHARED
shared
0
SPL_MAX
spl max
116
TRANSLATED_PITCH
translated pitch
90
TRANSLATED_ROLL
translated roll
90
TRANSLATED_YAW
translated yaw
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.qsc.com/systems/products/loudspeakers/surface-mount-loudspeakers/acousticdesigntm-series-surface-mount/ad-s6/
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
13.020
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
28.700
WEIGHT_PRODUCT__KG_
weight product (kg)
5.260
WEIGHT_PRODUCT__LB_
weight product (lb)
11.600
WIDTH
width
215.000
YAW_ANGLE
yaw angle
0
NAME
ad-s6_-_x_mount
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D