User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Paragon
Description
ad-ready-chair-ca14.rfa_
Bill of material
Standard
IDENT
Standard
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
20.172
DESCRIPTION
description
14In Cantilever A&D Ready Chair
DESIGN_OPTION
design option
-1
EXPOSURE
exposure
FAMILY_NAME
family name
FIRE_RATING
fire rating
GLIDES
glides
HEIGHT
height
28
HOST
host
0
IMPACT_RESISTANT
impact resistant
KEYNOTE
keynote
LEG_BASE
leg base
MANUFACTURER
manufacturer
Paragon, Inc.
MANUFACTURER_ADDRESS
manufacturer address
2224 E.Randol Mill Rd Arlington, Texas 76011
MANUFACTURER_EMAIL
manufacturer email
www.paragoninc.com
MANUFACTURER_FAX
manufacturer fax
817-633-2733
MANUFACTURER_PHONE
manufacturer phone
817-633-3242
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-451-8546
MASSUNIT
massunit
1
MODEL
model
AND-READY-CA14
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_CATAGORY
product catagory
ClassRoom
PRODUCT_INSTRUCTIONS
product instructions
PRODUCT_LINE
product line
Seating
PRODUCT_PAGE_URL
product page url
http://www.paragoninc.com/products
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_BACK
seat back
SHARED
shared
0
SPECIFICATION_SHEET_URL
specification sheet url
SUBCATEGORY
subcategory
Chairs
TABLE_TOP_THICKNESS
table top thickness
1.250
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.paragoninc.com
WEIGHT_LB
weight lb
WIDTH
width
20.332
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D